My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect


July 22, 2010

Sensor Products

detailsPress Release          detailsHi-res         productProduct


Miniature Magnetic Incremental Series Fits into Tight Spaces

 

Minneapolis—TURCK introduces new incremental magnetic encoders designed with a miniature 24 mm diameter housing. The Kübler by TURCK 2430 shaft and 2440 hollow shaft encoders deliver the small footprint required for space restricted installations, while their non-contact technology ensures exceptional ruggedness.

These Kübler by TURCK encoders offer a wide temperature range, -20 to 85°C, and a maximum speed rating of 12,000 RPM. Though incredibly compact, the 2430 and 2440 models are available with radial and axial cable outlets—extending their applicability in space restricted areas.


 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page