My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect


August 19, 2010

Connectivity Products

detailsPress Release         productProduct


TURCK powerfast™ Connectivity Catalog Showcases Full Line of NFPA 79 Compliant Wiring Products

 

Minneapolis—TURCK announces the availability of its powerfast™ Connectivity Catalog. This catalog covers TURCK's complete line of powerfast products, including cordsets, connectors, tees, splitters and receptacles rated for up to 30 Amps and 600 Volts. These connectivity products deliver an NFPA 79 compliant wiring method ideal for conveyor and material handling applications.

The catalog includes TURCK's entire selection of powerfast solutions, available in A-Size (7/8"), D-Size (1-3/8"), M16 and M23 sizes with tray rated, exposed run PVC cable. Pairing an easy-to-red layout and detailed specifications, the catalog helps users quickly determine the appropriate powerfast products for their applications.


 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page