My Folder / Submit RequestHelp
TURCK Worldwide
Site Map

by Keyword  |  Tips  
Telephone number
 
Time at:
Daylight Saving Time
TURCK Connect


May 20, 2008

Sensor Products

detailsPress Release          detailsHi-res          productProduct


Pressure Sensors for Hazardous Locations

 

Minneapolis, Minn. - TURCK has expanded its line of pressure sensors to include a specialty sensor for hazardous areas. The PT4300 is a media isolated stainless steel pressure sensor for use in oil and gas, refrigeration, gas compression, test stands and industrial OEM applications.

PT4300 sensors are UL/cUL 1604 (CSA 213) Class I, Div 2, Groups A, B, C and D approved sensors for hazardous area applications. The sensors are constructed without o-rings or welds, allowing pressure ranges up to 10,000 psi with burst pressure up to 20,000 psi. Available outputs include 4-20mA loop powered, 0.5 to 4.5V ratiometric, 1-5 V, 1-6 V and 10mV/V.

PT4300 sensors are manufactured using MEMS (microelectro mechanical systems) technology. With it’s one piece sensing design, the PT4300 offers many advantages over other sensing technologies, including high life cycle, high overload and burst pressure cycles.


 
Print this pagePrint this page    |     |CommentsContact us / E-mail list     | Top of PageTop of Page