Turck Expands Capacitive Sensor Line with Teachable Options

Minneapolis, MN - February 26, 2016

Turck is expanding its portfolio of capacitive sensors, now offering 18 mm and 30 mm capacitive barrel sensors with teachable capabilities. The new offering comes in two variants – teach by wire or teach by button. 

The teach by button variant can be taught by a single press of a button, saving valuable installation and configuration time. Both present and absent media can be taught for a higher sensitivity teach. The variant without a push button can be taught either by a teach adapter or teach by wire (pin 5), which allows for a tamper-resistant installation. Each variant is available in either PNP or NPN. 

The 18 mm housed version offers a 5 mm sensing range when flush mounted and a 7.5 mm range when not flush mounted. The 30 mm housed version offers a 10 mm sensing range when flush mounted, with a sensing range of 15 mm when not flush mounted. The expanded offering can be switched between NC and NO, and provides optical programming feedback through LEDs.

Turck is expanding its portfolio of capacitive sensors, now offering 18 mm and 30 mm capacitive barrel sensors with teachable capabilities. The new offering comes in two variants – teach by wire or teach by button. 

The teach by button variant can be taught by a single press of a button, saving valuable installation and configuration time. Both present and absent media can be taught for a higher sensitivity teach. The variant without a push button can be taught either by a teach adapter or teach by wire (pin 5), which allows for a tamper-resistant installation. Each variant is available in either PNP or NPN. 

The 18 mm housed version offers a 5 mm sensing range when flush mounted and a 7.5 mm range when not flush mounted. The 30 mm housed version offers a 10 mm sensing range when flush mounted, with a sensing range of 15 mm when not flush mounted. The expanded offering can be switched between NC and NO, and provides optical programming feedback through LEDs.

Select Country

Turck worldwide