| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.000198933 + 0 bar, ro Dec |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.002885278 + 0 psi, ro Dec |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.0198933 + 0 kPa, ro Dec |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 1.98933E-05 + 0 MPa, ro Dec |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.198933 + 0 mbar, ro Dec |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.149212 + 0 mmHg (0°C), ro Dec |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.07994252 + 0, ro Dec |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.07986423 + 0 inH2O (4°C), ro Dec |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.006655363 + 0 ftH2O (4°C), ro Dec |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.005890505 + 0, ro Dec |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.005874491 + 0 inHg (0°C), ro Dec |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.002030549 + 0, ro Dec |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.00202854 + 0, ro Dec |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.000202852 + 0 kgf/cm², ro Dec |
|
If V_unit = 0:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.000198933 + -2.018537 bar, ro Dec |
| V_sprp1.Release point * 0.000198933 + -2.018537 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.000198933 + -2.018537 bar, ro Dec |
| V_sprp2.Release point * 0.000198933 + -2.018537 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 1:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.002885278 + -29.2764 psi, ro Dec |
| V_sprp1.Release point * 0.002885278 + -29.2764 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.002885278 + -29.2764 psi, ro Dec |
| V_sprp2.Release point * 0.002885278 + -29.2764 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 2:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0198933 + -201.8537 kPa, ro Dec |
| V_sprp1.Release point * 0.0198933 + -201.8537 kPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0198933 + -201.8537 kPa, ro Dec |
| V_sprp2.Release point * 0.0198933 + -201.8537 kPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 3:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_sprp1.Release point * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_sprp2.Release point * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 4:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.198933 + -2018.537 mbar, ro Dec |
| V_sprp1.Release point * 0.198933 + -2018.537 mbar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.198933 + -2018.537 mbar, ro Dec |
| V_sprp2.Release point * 0.198933 + -2018.537 mbar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 5:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_sprp1.Release point * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_sprp2.Release point * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 6:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.07994252 + -811.1622, ro Dec |
| V_sprp1.Release point * 0.07994252 + -811.1622, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.07994252 + -811.1622, ro Dec |
| V_sprp2.Release point * 0.07994252 + -811.1622, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 7:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 8:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 9:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.005890505 + -59.76989, ro Dec |
| V_sprp1.Release point * 0.005890505 + -59.76989, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.005890505 + -59.76989, ro Dec |
| V_sprp2.Release point * 0.005890505 + -59.76989, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 10:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 11:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.002030549 + -20.60361, ro Dec |
| V_sprp1.Release point * 0.002030549 + -20.60361, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.002030549 + -20.60361, ro Dec |
| V_sprp2.Release point * 0.002030549 + -20.60361, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 12:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.00202854 + -20.58322, ro Dec |
| V_sprp1.Release point * 0.00202854 + -20.58322, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.00202854 + -20.58322, ro Dec |
| V_sprp2.Release point * 0.00202854 + -20.58322, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 13:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_sprp1.Release point * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_sprp2.Release point * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.0007957752 + -2.018592 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.01154174 + -29.2772 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.07957751 + -201.8592 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 7.957751E-05 + -0.2018592 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 4:
| Process value |
| V_ProcessDataIn.1 * 0.7957752 + -2018.592 mbar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 5:
| Process value |
| V_ProcessDataIn.1 * 0.5968804 + -1514.068 mmHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 0.3197874 + -811.1844, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 0.3194743 + -810.3901 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.0266229 + -67.53261 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.0235633 + -59.77152, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.02349924 + -59.60903 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.008122636 + -20.60417, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.008114599 + -20.58379, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.0008114519 + -2.058358 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.000198933 + 0 bar, rw Dec |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.002885278 + 0 psi, rw Dec |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.0198933 + 0 kPa, rw Dec |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 1.98933E-05 + 0 MPa, rw Dec |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.198933 + 0 mbar, rw Dec |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.149212 + 0 mmHg (0°C), rw Dec |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.07994252 + 0, rw Dec |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.07986423 + 0 inH2O (4°C), rw Dec |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.006655363 + 0 ftH2O (4°C), rw Dec |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.005890505 + 0, rw Dec |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.005874491 + 0 inHg (0°C), rw Dec |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.002030549 + 0, rw Dec |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.00202854 + 0, rw Dec |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.000202852 + 0 kgf/cm², rw Dec |
|
If V_unit = 0:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000198933 + -2.018537 bar, rw Dec |
| V_sprp1.Release point * 0.000198933 + -2.018537 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000198933 + -2.018537 bar, rw Dec |
| V_sprp2.Release point * 0.000198933 + -2.018537 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 1:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002885278 + -29.2764 psi, rw Dec |
| V_sprp1.Release point * 0.002885278 + -29.2764 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002885278 + -29.2764 psi, rw Dec |
| V_sprp2.Release point * 0.002885278 + -29.2764 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 2:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_sprp1.Release point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_sprp2.Release point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 3:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_sprp1.Release point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_sprp2.Release point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 4:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.198933 + -2018.537 mbar, rw Dec |
| V_sprp1.Release point * 0.198933 + -2018.537 mbar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.198933 + -2018.537 mbar, rw Dec |
| V_sprp2.Release point * 0.198933 + -2018.537 mbar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 5:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 6:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07994252 + -811.1622, rw Dec |
| V_sprp1.Release point * 0.07994252 + -811.1622, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07994252 + -811.1622, rw Dec |
| V_sprp2.Release point * 0.07994252 + -811.1622, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 7:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 8:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 9:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.005890505 + -59.76989, rw Dec |
| V_sprp1.Release point * 0.005890505 + -59.76989, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.005890505 + -59.76989, rw Dec |
| V_sprp2.Release point * 0.005890505 + -59.76989, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 10:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 11:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002030549 + -20.60361, rw Dec |
| V_sprp1.Release point * 0.002030549 + -20.60361, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002030549 + -20.60361, rw Dec |
| V_sprp2.Release point * 0.002030549 + -20.60361, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 12:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.00202854 + -20.58322, rw Dec |
| V_sprp1.Release point * 0.00202854 + -20.58322, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.00202854 + -20.58322, rw Dec |
| V_sprp2.Release point * 0.00202854 + -20.58322, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 13:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.0007957752 + -2.018592 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.01154174 + -29.2772 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.07957751 + -201.8592 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 7.957751E-05 + -0.2018592 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 4:
| Process value |
| V_ProcessDataIn.1 * 0.7957752 + -2018.592 mbar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 5:
| Process value |
| V_ProcessDataIn.1 * 0.5968804 + -1514.068 mmHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 0.3197874 + -811.1844, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 0.3194743 + -810.3901 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.0266229 + -67.53261 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.0235633 + -59.77152, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.02349924 + -59.60903 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.008122636 + -20.60417, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.008114599 + -20.58379, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.0008114519 + -2.058358 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.000198933 + -2.018537 bar, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.000198933 + -2.018537 bar, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 1:
| |
| V_lo * 0.002885278 + -29.2764 psi, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.002885278 + -29.2764 psi, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 2:
| |
| V_lo * 0.0198933 + -201.8537 kPa, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.0198933 + -201.8537 kPa, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 3:
| |
| V_lo * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 4:
| |
| V_lo * 0.198933 + -2018.537 mbar, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.198933 + -2018.537 mbar, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 5:
| |
| V_lo * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 6:
| |
| V_lo * 0.07994252 + -811.1622, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.07994252 + -811.1622, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 7:
| |
| V_lo * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 8:
| |
| V_lo * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 9:
| |
| V_lo * 0.005890505 + -59.76989, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.005890505 + -59.76989, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 10:
| |
| V_lo * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 11:
| |
| V_lo * 0.002030549 + -20.60361, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.002030549 + -20.60361, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 12:
| |
| V_lo * 0.00202854 + -20.58322, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.00202854 + -20.58322, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 13:
| |
| V_lo * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_SystemCommand, wo Button:=160 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.000198933 + 0 bar, rw Dec |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.002885278 + 0 psi, rw Dec |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.0198933 + 0 kPa, rw Dec |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 1.98933E-05 + 0 MPa, rw Dec |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.198933 + 0 mbar, rw Dec |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.149212 + 0 mmHg (0°C), rw Dec |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.07994252 + 0, rw Dec |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.07986423 + 0 inH2O (4°C), rw Dec |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.006655363 + 0 ftH2O (4°C), rw Dec |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.005890505 + 0, rw Dec |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.005874491 + 0 inHg (0°C), rw Dec |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.002030549 + 0, rw Dec |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.00202854 + 0, rw Dec |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.000202852 + 0 kgf/cm², rw Dec |
|
If V_unit = 0:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000198933 + -2.018537 bar, rw Dec |
| V_sprp1.Release point * 0.000198933 + -2.018537 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000198933 + -2.018537 bar, rw Dec |
| V_sprp2.Release point * 0.000198933 + -2.018537 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 1:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002885278 + -29.2764 psi, rw Dec |
| V_sprp1.Release point * 0.002885278 + -29.2764 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002885278 + -29.2764 psi, rw Dec |
| V_sprp2.Release point * 0.002885278 + -29.2764 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 2:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_sprp1.Release point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_sprp2.Release point * 0.0198933 + -201.8537 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 3:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_sprp1.Release point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_sprp2.Release point * 1.98933E-05 + -0.2018537 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 4:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.198933 + -2018.537 mbar, rw Dec |
| V_sprp1.Release point * 0.198933 + -2018.537 mbar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.198933 + -2018.537 mbar, rw Dec |
| V_sprp2.Release point * 0.198933 + -2018.537 mbar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 5:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 0.149212 + -1514.027 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 6:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07994252 + -811.1622, rw Dec |
| V_sprp1.Release point * 0.07994252 + -811.1622, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07994252 + -811.1622, rw Dec |
| V_sprp2.Release point * 0.07994252 + -811.1622, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 7:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.07986423 + -810.3679 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 8:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.006655363 + -67.53076 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 9:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.005890505 + -59.76989, rw Dec |
| V_sprp1.Release point * 0.005890505 + -59.76989, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.005890505 + -59.76989, rw Dec |
| V_sprp2.Release point * 0.005890505 + -59.76989, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 10:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.005874491 + -59.6074 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 11:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.002030549 + -20.60361, rw Dec |
| V_sprp1.Release point * 0.002030549 + -20.60361, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.002030549 + -20.60361, rw Dec |
| V_sprp2.Release point * 0.002030549 + -20.60361, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 12:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.00202854 + -20.58322, rw Dec |
| V_sprp1.Release point * 0.00202854 + -20.58322, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.00202854 + -20.58322, rw Dec |
| V_sprp2.Release point * 0.00202854 + -20.58322, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 13:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.000202852 + -2.058302 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.0007957752 + -2.018592 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.01154174 + -29.2772 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 0.07957751 + -201.8592 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 7.957751E-05 + -0.2018592 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 4:
| Process value |
| V_ProcessDataIn.1 * 0.7957752 + -2018.592 mbar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 5:
| Process value |
| V_ProcessDataIn.1 * 0.5968804 + -1514.068 mmHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 0.3197874 + -811.1844, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 0.3194743 + -810.3901 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.0266229 + -67.53261 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.0235633 + -59.77152, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.02349924 + -59.60903 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.008122636 + -20.60417, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.008114599 + -20.58379, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.0008114519 + -2.058358 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.000198933 + -2.018537 bar, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.000198933 + -2.018537 bar, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 1:
| |
| V_lo * 0.002885278 + -29.2764 psi, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.002885278 + -29.2764 psi, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 2:
| |
| V_lo * 0.0198933 + -201.8537 kPa, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.0198933 + -201.8537 kPa, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 3:
| |
| V_lo * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 1.98933E-05 + -0.2018537 MPa, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 4:
| |
| V_lo * 0.198933 + -2018.537 mbar, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.198933 + -2018.537 mbar, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 5:
| |
| V_lo * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.149212 + -1514.027 mmHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 6:
| |
| V_lo * 0.07994252 + -811.1622, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.07994252 + -811.1622, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 7:
| |
| V_lo * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.07986423 + -810.3679 inH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 8:
| |
| V_lo * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.006655363 + -67.53076 ftH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 9:
| |
| V_lo * 0.005890505 + -59.76989, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.005890505 + -59.76989, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 10:
| |
| V_lo * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.005874491 + -59.6074 inHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 11:
| |
| V_lo * 0.002030549 + -20.60361, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.002030549 + -20.60361, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 12:
| |
| V_lo * 0.00202854 + -20.58322, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.00202854 + -20.58322, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 13:
| |
| V_lo * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.000202852 + -2.058302 kgf/cm², ro Dec |
| V_SystemCommand, wo Button:=160 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.