| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.007233927 + 0 bar, ro Dec |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.1049192 + 0 psi, ro Dec |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.7233927 + 0 kPa, ro Dec |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.0007233927 + 0 MPa, ro Dec |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 7.233927 + 0 mbar, ro Dec |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 5.425891 + 0 mmHg (0°C), ro Dec |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 2.907001 + 0, ro Dec |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 2.904154 + 0 inH2O (4°C), ro Dec |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.2420132 + 0 ftH2O (4°C), ro Dec |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.2142002 + 0, ro Dec |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.2136179 + 0 inHg (0°C), ro Dec |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.07383814 + 0, ro Dec |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.07376508 + 0, ro Dec |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, ro |
| V_unit, ro |
| V_cof * 0.007376436 + 0 kgf/cm², ro Dec |
|
If V_unit = 0:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.007233927 + -37.03771 bar, ro Dec |
| V_sprp1.Release point * 0.007233927 + -37.03771 bar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.007233927 + -37.03771 bar, ro Dec |
| V_sprp2.Release point * 0.007233927 + -37.03771 bar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 1:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.1049192 + -537.1864 psi, ro Dec |
| V_sprp1.Release point * 0.1049192 + -537.1864 psi, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.1049192 + -537.1864 psi, ro Dec |
| V_sprp2.Release point * 0.1049192 + -537.1864 psi, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 2:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.7233927 + -3703.771 kPa, ro Dec |
| V_sprp1.Release point * 0.7233927 + -3703.771 kPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.7233927 + -3703.771 kPa, ro Dec |
| V_sprp2.Release point * 0.7233927 + -3703.771 kPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 3:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_sprp1.Release point * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_sprp2.Release point * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 4:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 7.233927 + -37037.71 mbar, ro Dec |
| V_sprp1.Release point * 7.233927 + -37037.71 mbar, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 7.233927 + -37037.71 mbar, ro Dec |
| V_sprp2.Release point * 7.233927 + -37037.71 mbar, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 5:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 5.425891 + -27780.56 mmHg (0°C), ro Dec |
| V_sprp1.Release point * 5.425891 + -27780.56 mmHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 5.425891 + -27780.56 mmHg (0°C), ro Dec |
| V_sprp2.Release point * 5.425891 + -27780.56 mmHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 6:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 2.907001 + -14883.84, ro Dec |
| V_sprp1.Release point * 2.907001 + -14883.84, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 2.907001 + -14883.84, ro Dec |
| V_sprp2.Release point * 2.907001 + -14883.84, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 7:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 2.904154 + -14869.27 inH2O (4°C), ro Dec |
| V_sprp1.Release point * 2.904154 + -14869.27 inH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 2.904154 + -14869.27 inH2O (4°C), ro Dec |
| V_sprp2.Release point * 2.904154 + -14869.27 inH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 8:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.2420132 + -1239.108 ftH2O (4°C), ro Dec |
| V_sprp1.Release point * 0.2420132 + -1239.108 ftH2O (4°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.2420132 + -1239.108 ftH2O (4°C), ro Dec |
| V_sprp2.Release point * 0.2420132 + -1239.108 ftH2O (4°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 9:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.2142002 + -1096.705, ro Dec |
| V_sprp1.Release point * 0.2142002 + -1096.705, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.2142002 + -1096.705, ro Dec |
| V_sprp2.Release point * 0.2142002 + -1096.705, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 10:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.2136179 + -1093.724 inHg (0°C), ro Dec |
| V_sprp1.Release point * 0.2136179 + -1093.724 inHg (0°C), ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.2136179 + -1093.724 inHg (0°C), ro Dec |
| V_sprp2.Release point * 0.2136179 + -1093.724 inHg (0°C), ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 11:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.07383814 + -378.0513, ro Dec |
| V_sprp1.Release point * 0.07383814 + -378.0513, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.07383814 + -378.0513, ro Dec |
| V_sprp2.Release point * 0.07383814 + -378.0513, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 12:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.07376508 + -377.6772, ro Dec |
| V_sprp1.Release point * 0.07376508 + -377.6772, ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.07376508 + -377.6772, ro Dec |
| V_sprp2.Release point * 0.07376508 + -377.6772, ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
If V_unit = 13:
| outputs |
| V_pn, ro |
| V_dapPc, ro |
| output 1 |
| V_ou1, ro |
| V_sprp1.Switch point * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_sprp1.Release point * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_dsp1 * 0.1 + 0 s, ro Dec |
| V_drp1 * 0.1 + 0 s, ro Dec |
|
| output 2 |
| V_ou2, ro |
| V_sprp2.Switch point * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_sprp2.Release point * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_dsp2 * 0.1 + 0 s, ro Dec |
| V_drp2 * 0.1 + 0 s, ro Dec |
|
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.02893728 + -37.03971 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.4196996 + -537.2155 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 2.893728 + -3703.972 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.002893728 + -3.703972 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 4:
| Process value |
| V_ProcessDataIn.1 * 28.93728 + -37039.71 mbar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 5:
| Process value |
| V_ProcessDataIn.1 * 21.70474 + -27782.07 mmHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 11.62863 + -14884.65, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 11.61725 + -14870.08 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.9681053 + -1239.175 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.8568473 + -1096.765, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.8545178 + -1093.783 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.2953686 + -378.0718, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.2950763 + -377.6977, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.02950734 + -37.7694 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.007233927 + 0 bar, rw Dec |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.1049192 + 0 psi, rw Dec |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.7233927 + 0 kPa, rw Dec |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.0007233927 + 0 MPa, rw Dec |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 7.233927 + 0 mbar, rw Dec |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 5.425891 + 0 mmHg (0°C), rw Dec |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 2.907001 + 0, rw Dec |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 2.904154 + 0 inH2O (4°C), rw Dec |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.2420132 + 0 ftH2O (4°C), rw Dec |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.2142002 + 0, rw Dec |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.2136179 + 0 inHg (0°C), rw Dec |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.07383814 + 0, rw Dec |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.07376508 + 0, rw Dec |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.007376436 + 0 kgf/cm², rw Dec |
|
If V_unit = 0:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007233927 + -37.03771 bar, rw Dec |
| V_sprp1.Release point * 0.007233927 + -37.03771 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007233927 + -37.03771 bar, rw Dec |
| V_sprp2.Release point * 0.007233927 + -37.03771 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 1:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1049192 + -537.1864 psi, rw Dec |
| V_sprp1.Release point * 0.1049192 + -537.1864 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1049192 + -537.1864 psi, rw Dec |
| V_sprp2.Release point * 0.1049192 + -537.1864 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 2:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.7233927 + -3703.771 kPa, rw Dec |
| V_sprp1.Release point * 0.7233927 + -3703.771 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.7233927 + -3703.771 kPa, rw Dec |
| V_sprp2.Release point * 0.7233927 + -3703.771 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 3:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_sprp1.Release point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_sprp2.Release point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 4:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 7.233927 + -37037.71 mbar, rw Dec |
| V_sprp1.Release point * 7.233927 + -37037.71 mbar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 7.233927 + -37037.71 mbar, rw Dec |
| V_sprp2.Release point * 7.233927 + -37037.71 mbar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 5:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 5.425891 + -27780.56 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 5.425891 + -27780.56 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 5.425891 + -27780.56 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 5.425891 + -27780.56 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 6:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 2.907001 + -14883.84, rw Dec |
| V_sprp1.Release point * 2.907001 + -14883.84, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 2.907001 + -14883.84, rw Dec |
| V_sprp2.Release point * 2.907001 + -14883.84, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 7:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 2.904154 + -14869.27 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 2.904154 + -14869.27 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 2.904154 + -14869.27 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 2.904154 + -14869.27 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 8:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.2420132 + -1239.108 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.2420132 + -1239.108 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.2420132 + -1239.108 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.2420132 + -1239.108 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 9:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.2142002 + -1096.705, rw Dec |
| V_sprp1.Release point * 0.2142002 + -1096.705, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.2142002 + -1096.705, rw Dec |
| V_sprp2.Release point * 0.2142002 + -1096.705, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 10:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.2136179 + -1093.724 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.2136179 + -1093.724 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.2136179 + -1093.724 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.2136179 + -1093.724 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 11:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07383814 + -378.0513, rw Dec |
| V_sprp1.Release point * 0.07383814 + -378.0513, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07383814 + -378.0513, rw Dec |
| V_sprp2.Release point * 0.07383814 + -378.0513, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 12:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07376508 + -377.6772, rw Dec |
| V_sprp1.Release point * 0.07376508 + -377.6772, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07376508 + -377.6772, rw Dec |
| V_sprp2.Release point * 0.07376508 + -377.6772, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 13:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.02893728 + -37.03971 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.4196996 + -537.2155 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 2.893728 + -3703.972 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.002893728 + -3.703972 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 4:
| Process value |
| V_ProcessDataIn.1 * 28.93728 + -37039.71 mbar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 5:
| Process value |
| V_ProcessDataIn.1 * 21.70474 + -27782.07 mmHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 11.62863 + -14884.65, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 11.61725 + -14870.08 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.9681053 + -1239.175 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.8568473 + -1096.765, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.8545178 + -1093.783 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.2953686 + -378.0718, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.2950763 + -377.6977, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.02950734 + -37.7694 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.007233927 + -37.03771 bar, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.007233927 + -37.03771 bar, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 1:
| |
| V_lo * 0.1049192 + -537.1864 psi, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.1049192 + -537.1864 psi, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 2:
| |
| V_lo * 0.7233927 + -3703.771 kPa, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.7233927 + -3703.771 kPa, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 3:
| |
| V_lo * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 4:
| |
| V_lo * 7.233927 + -37037.71 mbar, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 7.233927 + -37037.71 mbar, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 5:
| |
| V_lo * 5.425891 + -27780.56 mmHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 5.425891 + -27780.56 mmHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 6:
| |
| V_lo * 2.907001 + -14883.84, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 2.907001 + -14883.84, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 7:
| |
| V_lo * 2.904154 + -14869.27 inH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 2.904154 + -14869.27 inH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 8:
| |
| V_lo * 0.2420132 + -1239.108 ftH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.2420132 + -1239.108 ftH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 9:
| |
| V_lo * 0.2142002 + -1096.705, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.2142002 + -1096.705, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 10:
| |
| V_lo * 0.2136179 + -1093.724 inHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.2136179 + -1093.724 inHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 11:
| |
| V_lo * 0.07383814 + -378.0513, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.07383814 + -378.0513, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 12:
| |
| V_lo * 0.07376508 + -377.6772, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.07376508 + -377.6772, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 13:
| |
| V_lo * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_SystemCommand, wo Button:=160 |
|
| Parameter Menu |
| Parameters |
If V_unit = 0:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.007233927 + 0 bar, rw Dec |
|
If V_unit = 1:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.1049192 + 0 psi, rw Dec |
|
If V_unit = 2:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.7233927 + 0 kPa, rw Dec |
|
If V_unit = 3:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.0007233927 + 0 MPa, rw Dec |
|
If V_unit = 4:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 7.233927 + 0 mbar, rw Dec |
|
If V_unit = 5:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 5.425891 + 0 mmHg (0°C), rw Dec |
|
If V_unit = 6:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 2.907001 + 0, rw Dec |
|
If V_unit = 7:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 2.904154 + 0 inH2O (4°C), rw Dec |
|
If V_unit = 8:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.2420132 + 0 ftH2O (4°C), rw Dec |
|
If V_unit = 9:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.2142002 + 0, rw Dec |
|
If V_unit = 10:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.2136179 + 0 inHg (0°C), rw Dec |
|
If V_unit = 11:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.07383814 + 0, rw Dec |
|
If V_unit = 12:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.07376508 + 0, rw Dec |
|
If V_unit = 13:
| Device |
| V_ioLinkWriteProtect, rw |
| V_SystemCommand, wo Button:=130 |
| V_SystemCommand, wo Button:=128 |
| V_unit, rw |
| V_cof * 0.007376436 + 0 kgf/cm², rw Dec |
|
If V_unit = 0:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007233927 + -37.03771 bar, rw Dec |
| V_sprp1.Release point * 0.007233927 + -37.03771 bar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007233927 + -37.03771 bar, rw Dec |
| V_sprp2.Release point * 0.007233927 + -37.03771 bar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 1:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.1049192 + -537.1864 psi, rw Dec |
| V_sprp1.Release point * 0.1049192 + -537.1864 psi, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.1049192 + -537.1864 psi, rw Dec |
| V_sprp2.Release point * 0.1049192 + -537.1864 psi, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 2:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.7233927 + -3703.771 kPa, rw Dec |
| V_sprp1.Release point * 0.7233927 + -3703.771 kPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.7233927 + -3703.771 kPa, rw Dec |
| V_sprp2.Release point * 0.7233927 + -3703.771 kPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 3:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_sprp1.Release point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_sprp2.Release point * 0.0007233927 + -3.703771 MPa, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 4:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 7.233927 + -37037.71 mbar, rw Dec |
| V_sprp1.Release point * 7.233927 + -37037.71 mbar, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 7.233927 + -37037.71 mbar, rw Dec |
| V_sprp2.Release point * 7.233927 + -37037.71 mbar, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 5:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 5.425891 + -27780.56 mmHg (0°C), rw Dec |
| V_sprp1.Release point * 5.425891 + -27780.56 mmHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 5.425891 + -27780.56 mmHg (0°C), rw Dec |
| V_sprp2.Release point * 5.425891 + -27780.56 mmHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 6:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 2.907001 + -14883.84, rw Dec |
| V_sprp1.Release point * 2.907001 + -14883.84, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 2.907001 + -14883.84, rw Dec |
| V_sprp2.Release point * 2.907001 + -14883.84, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 7:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 2.904154 + -14869.27 inH2O (4°C), rw Dec |
| V_sprp1.Release point * 2.904154 + -14869.27 inH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 2.904154 + -14869.27 inH2O (4°C), rw Dec |
| V_sprp2.Release point * 2.904154 + -14869.27 inH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 8:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.2420132 + -1239.108 ftH2O (4°C), rw Dec |
| V_sprp1.Release point * 0.2420132 + -1239.108 ftH2O (4°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.2420132 + -1239.108 ftH2O (4°C), rw Dec |
| V_sprp2.Release point * 0.2420132 + -1239.108 ftH2O (4°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 9:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.2142002 + -1096.705, rw Dec |
| V_sprp1.Release point * 0.2142002 + -1096.705, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.2142002 + -1096.705, rw Dec |
| V_sprp2.Release point * 0.2142002 + -1096.705, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 10:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.2136179 + -1093.724 inHg (0°C), rw Dec |
| V_sprp1.Release point * 0.2136179 + -1093.724 inHg (0°C), rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.2136179 + -1093.724 inHg (0°C), rw Dec |
| V_sprp2.Release point * 0.2136179 + -1093.724 inHg (0°C), rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 11:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07383814 + -378.0513, rw Dec |
| V_sprp1.Release point * 0.07383814 + -378.0513, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07383814 + -378.0513, rw Dec |
| V_sprp2.Release point * 0.07383814 + -378.0513, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 12:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.07376508 + -377.6772, rw Dec |
| V_sprp1.Release point * 0.07376508 + -377.6772, rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.07376508 + -377.6772, rw Dec |
| V_sprp2.Release point * 0.07376508 + -377.6772, rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
If V_unit = 13:
| outputs |
| V_pn, rw |
| V_dapPc, rw |
| output 1 |
| V_ou1, rw |
| V_sprp1.Switch point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_sprp1.Release point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_dsp1 * 0.1 + 0 s, rw Dec |
| V_drp1 * 0.1 + 0 s, rw Dec |
|
| output 2 |
| V_ou2, rw |
| V_sprp2.Switch point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_sprp2.Release point * 0.007376436 + -37.76735 kgf/cm², rw Dec |
| V_dsp2 * 0.1 + 0 s, rw Dec |
| V_drp2 * 0.1 + 0 s, rw Dec |
|
|
| Observation Menu |
| Observation |
If V_unit = 0:
| Process value |
| V_ProcessDataIn.1 * 0.02893728 + -37.03971 bar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 1:
| Process value |
| V_ProcessDataIn.1 * 0.4196996 + -537.2155 psi, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 2:
| Process value |
| V_ProcessDataIn.1 * 2.893728 + -3703.972 kPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 3:
| Process value |
| V_ProcessDataIn.1 * 0.002893728 + -3.703972 MPa, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 4:
| Process value |
| V_ProcessDataIn.1 * 28.93728 + -37039.71 mbar, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 5:
| Process value |
| V_ProcessDataIn.1 * 21.70474 + -27782.07 mmHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 6:
| Process value |
| V_ProcessDataIn.1 * 11.62863 + -14884.65, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 7:
| Process value |
| V_ProcessDataIn.1 * 11.61725 + -14870.08 inH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 8:
| Process value |
| V_ProcessDataIn.1 * 0.9681053 + -1239.175 ftH2O (4°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 9:
| Process value |
| V_ProcessDataIn.1 * 0.8568473 + -1096.765, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 10:
| Process value |
| V_ProcessDataIn.1 * 0.8545178 + -1093.783 inHg (0°C), ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 11:
| Process value |
| V_ProcessDataIn.1 * 0.2953686 + -378.0718, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 12:
| Process value |
| V_ProcessDataIn.1 * 0.2950763 + -377.6977, ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
If V_unit = 13:
| Process value |
| V_ProcessDataIn.1 * 0.02950734 + -37.7694 kgf/cm², ro Dec |
| V_ProcessDataIn.2, ro Bin |
| V_ProcessDataIn.3, ro Bin |
|
| Diagnosis Menu |
| Diagnosis |
If V_unit = 0:
| |
| V_lo * 0.007233927 + -37.03771 bar, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.007233927 + -37.03771 bar, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 1:
| |
| V_lo * 0.1049192 + -537.1864 psi, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.1049192 + -537.1864 psi, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 2:
| |
| V_lo * 0.7233927 + -3703.771 kPa, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.7233927 + -3703.771 kPa, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 3:
| |
| V_lo * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.0007233927 + -3.703771 MPa, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 4:
| |
| V_lo * 7.233927 + -37037.71 mbar, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 7.233927 + -37037.71 mbar, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 5:
| |
| V_lo * 5.425891 + -27780.56 mmHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 5.425891 + -27780.56 mmHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 6:
| |
| V_lo * 2.907001 + -14883.84, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 2.907001 + -14883.84, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 7:
| |
| V_lo * 2.904154 + -14869.27 inH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 2.904154 + -14869.27 inH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 8:
| |
| V_lo * 0.2420132 + -1239.108 ftH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.2420132 + -1239.108 ftH2O (4°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 9:
| |
| V_lo * 0.2142002 + -1096.705, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.2142002 + -1096.705, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 10:
| |
| V_lo * 0.2136179 + -1093.724 inHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.2136179 + -1093.724 inHg (0°C), ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 11:
| |
| V_lo * 0.07383814 + -378.0513, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.07383814 + -378.0513, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 12:
| |
| V_lo * 0.07376508 + -377.6772, ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.07376508 + -377.6772, ro Dec |
| V_SystemCommand, wo Button:=160 |
|
If V_unit = 13:
| |
| V_lo * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_SystemCommand, wo Button:=161 |
| V_hi * 0.007376436 + -37.76735 kgf/cm², ro Dec |
| V_SystemCommand, wo Button:=160 |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.