Class 117 (75h) FEN20-16DXP | ||||
Attribute | Description | Access Type | Data Type | Values |
113 (71h) | DXP - Input value | Get | DWORD | 0 - "Channel 0", 1 - "Channel 1", 2 - "Channel 2", 3 - "Channel 3", 4 - "Channel 4", 5 - "Channel 5", 6 - "Channel 6", 7 - "Channel 7", 8 - "Channel 8", 9 - "Channel 9", 10 - "Channel 10", 11 - "Channel 11", 12 - "Channel 12", 13 - "Channel 13", 14 - "Channel 14", 15 - "Channel 15" |
115 (73h) | DXP - Output value | Get | DWORD | 0 - "Channel 0", 1 - "Channel 1", 2 - "Channel 2", 3 - "Channel 3", 4 - "Channel 4", 5 - "Channel 5", 6 - "Channel 6", 7 - "Channel 7", 8 - "Channel 8", 9 - "Channel 9", 10 - "Channel 10", 11 - "Channel 11", 12 - "Channel 12", 13 - "Channel 13", 14 - "Channel 14", 15 - "Channel 15" |
121 (79h) | Sensor supply overcurrent | Get | DWORD | 0 - "Channel 0", 1 - "Channel 1", 2 - "Channel 2", 3 - "Channel 3", 4 - "Channel 4", 5 - "Channel 5", 6 - "Channel 6", 7 - "Channel 7" |
119 (77h) | DXP - Output overcurrent | Get | DWORD | 0 - "Channel 0", 1 - "Channel 1", 2 - "Channel 2", 3 - "Channel 3", 4 - "Channel 4", 5 - "Channel 5", 6 - "Channel 6", 7 - "Channel 7", 8 - "Channel 8", 9 - "Channel 9", 10 - "Channel 10", 11 - "Channel 11", 12 - "Channel 12", 13 - "Channel 13", 14 - "Channel 14", 15 - "Channel 15" |
127 (7Fh) | DXP - Invert digital input | Get/Set | DWORD | 0 - "Channel 0", 1 - "Channel 1", 2 - "Channel 2", 3 - "Channel 3", 4 - "Channel 4", 5 - "Channel 5", 6 - "Channel 6", 7 - "Channel 7", 8 - "Channel 8", 9 - "Channel 9", 10 - "Channel 10", 11 - "Channel 11", 12 - "Channel 12", 13 - "Channel 13", 14 - "Channel 14", 15 - "Channel 15" |
137 (89h) | DXP - Manual reset after overcurr. | Get/Set | DWORD | 0 - "Channel 0", 1 - "Channel 1", 2 - "Channel 2", 3 - "Channel 3", 4 - "Channel 4", 5 - "Channel 5", 6 - "Channel 6", 7 - "Channel 7", 8 - "Channel 8", 9 - "Channel 9", 10 - "Channel 10", 11 - "Channel 11", 12 - "Channel 12", 13 - "Channel 13", 14 - "Channel 14", 15 - "Channel 15" |
139 (8Bh) | DXP - Activate output | Get/Set | DWORD | 0 - "Channel 0", 1 - "Channel 1", 2 - "Channel 2", 3 - "Channel 3", 4 - "Channel 4", 5 - "Channel 5", 6 - "Channel 6", 7 - "Channel 7", 8 - "Channel 8", 9 - "Channel 9", 10 - "Channel 10", 11 - "Channel 11", 12 - "Channel 12", 13 - "Channel 13", 14 - "Channel 14", 15 - "Channel 15" |