The TX500-HMIs provide masters for the most important industrial Ethernet protocols

HMI with Codesys 3 PLC and Visualization

Minneapolis, MN - October 28, 2016

Turck is announcing a new HMI series: the TX500 HMI PLCs. With high-end touch displays and fast processors, these HMIs are ideal for use in small- to medium-size machines whose processes have to be controlled, displayed and operated locally. Each TX500 is equipped with a PROFINET master and EtherNet/IP scanner, as well as a Modbus TCP and Modbus RTU master. 

The HMIs can also be run as field devices for both Modbus protocols. Codesys3 allows the lean and simple programming of the PLC and visualization functions. The latest processor technology in the units guarantees the smooth handling of computing intensive processes such as moving image visualizations. 

The high resolution TFT display with 64,000 colors enables attractive and high performance of graphics and animations, and the front panel is protected to IP66. Two RJ45 Ethernet ports, a serial interface for RS232 or RS485 as well as two USB ports are provided on the terminal side. An additional SD card slot makes it possible to expand the 128 MB internal data memory. 

Turck is offering the TX500 series in three variants with different display sizes and resolutions: two 16:9 displays with 7” or 13” (TX507 and TX513) diagonals and one 10” device in 4:3 format (TX510). The two smaller displays offer 800 x 400 pixels, while the large TX513 comes with 1280 x 800 pixels. 

Select Country

Turck worldwide