Turck Expands Line of Ri360-DSU Sensors

Minneapolis, MN - July 27, 2016

Turck announces two extensions of their inductive angle sensors for rotary actuators. Both new product offerings provide customers with a rotary valve sensing solution ideally suited for harsh environments; one includes a stainless steel Minifast connector and the other, using a terminal chamber, provides customers with ATEX and IECEx approvals. 

Utilizing the inductive resonant circuit measuring principle and introducing an innovative open face sensor design for rotary valve sensing, the RI360-DSU opens the door for new potential in valve monitoring on rotary actuators. The RI360-DSU open faced inductive angle sensors deliver analog or discrete outputs and provide flexible mounting options previously not available.

Turck’s RI360-DSU inductive angle sensors are able to monitor quarter turn valves and three-way valves, while also detecting the valve position during cleaning cycles. Additionally, the sensors are capable of detecting the wear of seals, thus saving downtime from seals that are worn from switching cycles. For flexible operation, the sensors are available with switching or analog outputs. 

“These products will not only allow for continuous 360 degree contactless position measurement, but now we have an Ex approved solution with the ability to be located within hazardous environments and a stainless steel connector option for use with harsh chemicals,” said Marty Cwach, Product Manager, Turck. “This is a product improvement that will allow more versatility to an already proven technology.”

Featuring a protection rating of IP67 and a rugged, compact housing design, the RI360-DSU sensors provide a wear-free sensing solution in harsh applications. The sensors provide optimal performance in temperatures ranging from -25 to +75 °C (EXI version limited to +70 °C), making them suitable for a wide range of applications, including valve automation, steering position feedback and dancer arm control.

The RI360P1-DSU35TC-ELI-EXI is available with ATEX and IECEx approvals. The RI360P1-DSU35-ELIU5X2-B1150/S1265 is available with a stainless steel Minifast connector.

Turck announces two extensions of their inductive angle sensors for rotary actuators. Both new product offerings provide customers with a rotary valve sensing solution ideally suited for harsh environments; one includes a stainless steel Minifast connector and the other, using a terminal chamber, provides customers with ATEX and IECEx approvals. 

Utilizing the inductive resonant circuit measuring principle and introducing an innovative open face sensor design for rotary valve sensing, the RI360-DSU opens the door for new potential in valve monitoring on rotary actuators. The RI360-DSU open faced inductive angle sensors deliver analog or discrete outputs and provide flexible mounting options previously not available.

Turck’s RI360-DSU inductive angle sensors are able to monitor quarter turn valves and three-way valves, while also detecting the valve position during cleaning cycles. Additionally, the sensors are capable of detecting the wear of seals, thus saving downtime from seals that are worn from switching cycles. For flexible operation, the sensors are available with switching or analog outputs. 

“These products will not only allow for continuous 360 degree contactless position measurement, but now we have an Ex approved solution with the ability to be located within hazardous environments and a stainless steel connector option for use with harsh chemicals,” said Marty Cwach, Product Manager, Turck. “This is a product improvement that will allow more versatility to an already proven technology.”

Featuring a protection rating of IP67 and a rugged, compact housing design, the RI360-DSU sensors provide a wear-free sensing solution in harsh applications. The sensors provide optimal performance in temperatures ranging from -25 to +75 °C (EXI version limited to +70 °C), making them suitable for a wide range of applications, including valve automation, steering position feedback and dancer arm control.

The RI360P1-DSU35TC-ELI-EXI is available with ATEX and IECEx approvals. The RI360P1-DSU35-ELIU5X2-B1150/S1265 is available with a stainless steel Minifast connector.

Select Country

Turck worldwide