Product 4MB12Z-5P3-CS19
Actuator and Sensor Junction Box
4 Port
Ident. no.: E8026485- M12 eurofast Junction Box
- 4 ports
- Top exit M23 multifast home run connector
- Plastic housing
General data
EAN | 4047101371604 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 220 g |
Technical Data
Application | Signal |
Number of ports | 4 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 2 |
Homerun connector | Male, M23 × 1, Top exit |
Housing material | Plastic |
Voltage | 30 V |
Current Per Port | 2 A |
Approvals | UL Listed, RoHS |