Product TBIL-M1-16DIP
I/O Hub for Connecting Digital Signals to IO-Link Master
16 Digital PNP Inputs
Ident. no.: 6814100- IO-Link diagnostics for short-circuit and supply voltage
- IO-Link V1.1 Class B
- 2 universal digital channels per port
- Galvanic isolated Class B to support safeness
- I&M data to support identification
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 2 digital inputs per slot
- I&M data sets support installation and maintenance
- IO-Link diagnostics for short circuit and supply voltage
General data
EAN | 4047101276817 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85369095000 |
Country of origin | MX |
Weight | 287 g |
Technical Data
Fieldbus Protocol | IO-Link |
Signal type | Digital input |
Connection technology signal | M12 |
Device type | I/O hub, I/O Module, Compact station |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69K |
Approvals | cULus |
Data Sheets
Approval
CAD File
Catalog
Configuration File
EPLAN Electric P8
Manual
Manufacturer's Declaration
Product Flyer
Product Overview
Technical Support Document (TSD)
Connectivity accessories — I/O
EKRT-ESRT-A4.300-GC2K-2
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, Torque sleeve, M12, Male, Straight, 3-pin, Torque sleeve, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
100013890 | |
EKRT-ESRT-A4.400-GC2K-2
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, Torque sleeve, M12, Male, Straight, 4-pin, Torque sleeve, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
UX19102 | |
EKRT-ESRT-A5.500-GC2K-2
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, Torque sleeve, M12, Male, Straight, 5-pin, Torque sleeve, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
UX19110 |