Product TW-L81-49-P-B128-1.5KPCS
HF Tag
Smart Label
Ident. no.: 7030702- Tags on print roll
- Internal diameter of print roll 76.2 mm
- Outer diameter of print roll 305 mm
- HU-S adhesive, permanent
- Alignment of tags on print roll: outward
- Antenna position: chip at the end of the label leaving the roll
- Format: 49 × 81 mm
- Label spacing: 15 mm
- Web width: 53 mm
- Print: none
- Pack size: 1500 pieces per roll/2 rolls per box
- Identifier:
- Dr. Weigert product no.: Z01RFID
- Turck product no.: 7030702
- Turck product designation: TW-L81-49-P-B128-1.5KPCS
- Turck batch no.: XX
- EEPROM, memory 128 byte
- Not for direct mounting on metal
General data
EAN | 4047101410235 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 1771 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Smart Label |
Construction size | 81 x 49 mm |
Mounting | Metal-free |
Memory | 128 Byte |
Freely usable memory | 112 Byte |
Temperature during read/write access | -20…+70 °C |
Temperature outside detection range | -20…+70 °C |
Protection class | IP40 |