Product TW902-928-L50-12.5-P-M-B40-900PCS
UHF Tag
Ident. no.: 100004166- EEPROM, memory 40 byte
- TID serial number: 6 byte
- For direct mounting on metal
General data
EAN | 4047101495348 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | CN |
Weight | 892 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | FCC (902…928 MHz) |
Memory type | EEPROM |
Design | Smart Label |
Construction size | 50 x 12.5 mm |
Mounting | On metal |
Memory | 40 Byte |
Freely usable memory | 4 Byte |
EPC memory | 16 byte |
Temperature during read/write access | -40…+85 °C |
Temperature outside detection range | -40…+85 °C |
Protection class | IP68 |