Product TW-L50-50-P-B128-100PCS
HF Tag
Smart Label
Ident. no.: 7030635- EEPROM, memory 128 byte
- Not for direct mounting on metal
General data
EAN | 4047101344615 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | CN |
Weight | 82 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Smart Label |
Construction size | 50 x 50 mm |
Mounting | Metal-free |
Memory | 128 Byte |
Freely usable memory | 112 Byte |
Active area material | paper |
Temperature during read/write access | -20…+70 °C |
Temperature outside detection range | -20…+70 °C |
Protection class | IP40 |