Product EFKBT-A5.500.2-*
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777044308- M12, Female, Receptacle, Front mount, 5-pin
- Mounting thread: M20 × 1.5

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, A-code |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
Part Number Key
Product Catalog Pages
Mounting accessories
|
M12-GASKET-M20,1/2NPT-(10/BAG)
Gasket, Black NBR, Fits M20 and 1/2NPT mounting threads, 10 per bag |
100024930 |
|
LOCKNUT-M20-BRASS-(10/BAG)
Locknut, M20, Brass, Nickel-plated, 10 per bag |
A3118 |
|
DECAL,9-CLRS,RECEPT+BOXES,EURO(QTY1)
1 decal sticker containing 9 different color sets of 11 decals to color code a sensor, junction block port, cable end, or receptacle. 5ct 4x9mm rectangles, 4ct 8x19mm rectangles, 1ct 27mm ID ring, 1ct 20mm ID ring. |
100008955 |

