Product PLU,EX60,8STPDX22+1X18,S-FD,ITCERDB
Extremelife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF51230- Shielded Twisted Pair
- Extremelife™ Cable
- Plum EX60 jacket, shielded, 8SPDX22+1X18 AWG
- Sunlight Resistant
- -60 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, IEEE 1202 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- ITC 150V
- PLTC 300V
- 1309 MSB 300V
- CIC 300V

Technical Data
Cable Platform | Extremelife™ Cable |
Number of Conductors | 17 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Cable diameter | Ø 13.72 mm |
Cable jacket | EX60, Plum |
Shield | Aluminum/polyester (OUT) |
Shield | DrainFoil |
UL Approvals | UL 1309 Marine Shipboard, UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -60C Cold Bend, Oil Res I, Oil Res II |
CSA Approvals | CSA C22.2 No.239 CIC, CSA FT1, CSA FT4, Sunlight Resistant |
Additional Approvals | IEEE 1202/FT4, IEEE 1580-2010 |
Compliances | RoHS 2, CE, IEC 60332-3-22 |
Marine Shipboard Approvals and Compliances | ABS |