Product TBEC-LL-4RFID-8DXP
Compact RFID Module for EtherCAT
4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs
Ident. no.: 100002925- EtherCAT Slave acc. to Modular Device Profile
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, L-coded connector for power supply
- ATEX Zone 2/22
- Up to 128 bytes of user data per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or 2 A outputs
General data
EAN | 4047101471250 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 572 g |
Technical Data
Fieldbus Protocol | EtherCAT |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Data Sheets
Approval
Configuration File
Configuration Manual
Configuration Software
Firmware
Function Block/Library
RFID function module, universal data interface for CODESYS V3 | 1145 KB |
RFID function module, universal data interface for TwinCAT V3 | 101 KB |
Manual
TBEC-LL-4RFID-8DXP manual | 8490 KB |
Bus mode description | 741 KB |
Calculation tool for HF bus mode | 100 KB |