Product TW860-960-L73-21-P-M-B210-5KPCS
UHF Tag
Ident. no.: 100002944- EEPROM, memory 332 byte
- TID serial number: 6 byte
- For direct mounting on metal
General data
EAN | 4047101471588 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 2307 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
Memory type | EEPROM |
Design | Smart Label |
Construction size | 72 x 21 mm |
Mounting | On metal |
Memory | 332 Byte |
Freely usable memory | 256 Byte |
EPC memory | 56 byte |
Temperature during read/write access | -40…+85 °C |
Temperature outside detection range | -40…+85 °C |
Protection class | IP40 |