Product BI1-EG05-AN6X-V1331/S1367
Inductive Sensor
Ident. no.: 100013744- Threaded barrel, M5 x 0.5
- Stainless steel, 1.4427 SO
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M8 x 1 male connector
General data
EAN | 4047101515855 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 8 g |
Technical Data
Design | Threaded barrel |
Construction size | M5 x 0.5 |
Rated switching distance | 1 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 3.0 kHz |
Electrical connection | Connector, M8 × 1 |
Housing material | Stainless steel, 1.4427 SO |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |