Product NI50-CP80-FZ3X2-B1131
Inductive Sensor
With Increased Switching Distance
Ident. no.: 1341690- Rectangular, height 41 mm
- Plastic, PBT‐GF30‐V0
- Large sensing range
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- 7/8" connector
General data
EAN | 4047101645088 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | US |
Weight | 381.473 g |
Technical Data
Design | Rectangular |
Construction size | 80 x 80 x 41 mm, CP80 |
Rated switching distance | 50 mm |
Mounting | Non-flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | Connection programmable, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Connector, 7/8″ |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Sn + |