Product BI50U-Q80-AN6X2-H1141
Inductive Sensor
With Extended Switching Distance
Ident. no.: 1608944- Rectangular, height 40 mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector
General data
EAN | 4047101078237 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 326 g |
Technical Data
Design | Rectangular |
Construction size | 92 x 80 x 40 mm, Q80 |
Rated switching distance | 50 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 0.250 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0, Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |