Product BI2-Q5.5K-AP6X
Inductive Sensor
Ident. no.: 1613015- Rectangular, height 5.5 mm
- Active face on top
- Plastic, PP GF-20
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection
General data
EAN | 4047101147377 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 29 g |
Technical Data
Design | Rectangular |
Construction size | 22 x 8 x 5.5 mm, Q5.5K |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 2.0 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PP-GF20 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |