Product BI3-Q06-AP6X2-0.3-PSG3
Inductive Sensor
Ident. no.: 1620181- Rectangular, height 6 mm
- Active face on top
- Plastic, PA12‐GF30
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M8 x 1
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 27.8 x 17.3 x 6 mm, Q06 |
Rated switching distance | 3 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 1.0 kHz |
Electrical connection | Cable with connector, M8 × 1 |
Cable length (L) | 0.30 m |
Housing material | Plastic, PP |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |