Product  BI2-G12K-AP6X 7M

Inductive Sensor

Ident. no.: 1683497
    • Threaded barrel, M12 x 1
    • Chrome-plated brass
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch

Technical Data

Design Threaded barrel
Construction size M12 x 1
Rated switching distance 2 mm
Mounting Flush
Operating voltage 10…30 VDC
Output function NO contact, PNP
Switching frequency 2.0 kHz
Electrical connection Cable
Cable length (L) 7.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

Data Sheets

CAD File

Catalog (CAT)

Mounting accessories

6947212

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top