Product BIM-AKT-AD4X-0.2-RSV4.2T W/KLA1
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4480091- Rectangular, height 15 mm
- Concentric active face
- Plastic, PA12‐GF30
- Magnetic-inductive sensor
- DC 2‐wire, 10…65 VDC
- NO contact
- Cable connection
General data
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 28 x 30 x 15 mm, AKT |
Cylindrical design | Profile cylinder |
Operating voltage | 10…65 VDC |
Output function | NO contact, 2-wire |
Electrical connection | Cable |
Cable length (L) | 0.20 m |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |