Product BI1-EG05-AP6X-0.3-RS4T
Inductive Sensor
Ident. no.: 4609785- Threaded barrel, M5 × 0.5
- Stainless steel, 1.4305 (AIS303)
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M12 x 1
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Threaded barrel |
Construction size | M5 x 0.5 |
Rated switching distance | 1 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 3.0 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.30 m |
Housing material | Stainless steel, 1.4305 (AISI 303) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |