Product BI2-EM12D-AP6-0.3-RS4T/S120
Inductive Sensor
For Harsh Environments and Temperatures up to 120°C
Ident. no.: 46145942- M12 × 1 threaded barrel
- Stainless steel, 1.4571
- Viton sealing ring
- Protection class IP68/IP69K
- For temperatures up to +120 °C
- PTFE front cap
- Climate-proof
- Resistance to cooling lubricants, cutting and grinding oils
- Suitable for applications in the food industry
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M12 x 1
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.10 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.30 m |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Ambient temperature | -25…+120 °C |
Protection class | IP68/IP69K |
Special features | Wash down |