Product BIM-IKM-AP6X2-H1141/S34 W/KLI-6
Magnetic Field Sensor
for pneumatic cylinders (magnetic-field immune)
Ident. no.: 4627292- Rectangular, height 34 mm
- Metal, GD-Zn
- Magnetic-inductive sensor
- Weld resistant to AC fields of 50…60 Hz
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M12 x 1
General data
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 34 x 17 x 34 mm, IKM |
Cylindrical design | Tie-rod cylinder, Profile cylinder, Cylinder with external dovetail groove |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, GD-Zn |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Resistant to magnetic fields |
Data Sheets
CAD File
Catalog (CAT)
Mounting accessories
KLI1
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 32…100 mm; material: Die-cast Zinc |
69710 | |
KLI3
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 63…160 mm; material: Die-cast Zinc |
69712 | |
KLI5
Mounting bracket for mounting magnetic field sensors on profile cylinders; cylinder diameter: 32…50 mm; material: Aluminum |
6971802 | |
KLI6
Mounting bracket for mounting magnetic field sensors on profile cylinders; cylinder diameter: 50…100 mm; material: Aluminum |
6971805 | |
KLI5Z
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 32…63 mm; material: Aluminum |
6971803 | |
KLI6Z
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 50…125 mm; material: Aluminum |
6971806 |