Product BIM-AKT-AP6X 7M W/KLA1
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4676790- Rectangular, height 15mm
- Concentric active face
- Plastic, PA12-GF30
- Magnetic-inductive sensor
- DC 3‐wire, 10…30 VDC
- NO contact, PNP output
- Cable connection
General data
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 28 x 30 x 15 mm, AKT |
Cylindrical design | Profile cylinder |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable |
Cable length (L) | 7.0 m |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
Catalog (CAT)
Mounting accessories
KLA1
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter 32…50 mm, material: Anodized aluminum |
69700 | |
KLA2
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter 40…125 mm; material: Aluminum |
69701 |