Product LWL-KONFEKTIONIERUNGS-SET
piconet Accessories
Ident. no.: 6900281General data
EAN | 4047101007541 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 68052000000 |
Country of origin | DE |
Weight | 882 g |
Technical Data
Device type | Optical fiber |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |