Product KLQ1
Accessories
Mounting Bracket
For Profile Cylinders
Ident. no.: 6971901- Mounting on profile cylinders
- Cylinder diameter: 32…50 mm
- Material: Aluminum
General data
EAN | 4047101114676 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 29 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Magnetic field sensors |
Fixing clamp for correspondent cylinder diameter | 32...50 mm |
Fixing clamp for cylindrical housing | profile cylinder |
Construction size | 30 x 28 x 17 mm |
Housing material | Metal, AL, Anodized |