Product TW865-928-L76-18-21-F-M-B110
UHF Tag
Ident. no.: 7030380- EEPROM, memory 110 byte
- TID serial number: 4 byte
- For direct mounting on metal
General data
EAN | 4047101251708 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | CN |
Weight | 1 g |
Technical Data
Technology | UHF RFID |
Memory type | EEPROM |
Design | Smart Label |
Mounting | On metal |
Memory | 110 Byte |
Freely usable memory | 64 Byte |
EPC memory | 30 byte |
Housing material | Plastic, PET |
Active area material | Plastic, PET |
Protection class | IP67 |