Product BI2-Q4.7-AN6X 7M
Inductive Sensor
Ident. no.: 100003144- Rectangular, height 4.7 mm
- Active face on top
- Metal housing, GD-ZnAI
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection
General data
EAN | 4047101475845 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 1000 g |
Technical Data
Design | Rectangular |
Construction size | 16 x 8 x 4.7 mm, Q4.7 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 1.0 kHz |
Electrical connection | Cable |
Cable length (L) | 7.0 m |
Housing material | Metal, GD-ZnAl |
Ambient temperature | 0…+85 °C |
Protection class | IP67 |
Data Sheets
CAD File
Catalog (CAT)
Mounting accessories
MW-Q4.7/Q5.5
Mounting bracket for rectangular Q4.7 or Q5.5; material VA 1.4401 |
6945013 |