Product MW-Q4.7/Q5.5
Accessories for Inductive Sensors
Mounting bracket
For Rectangular Designs Q4.7 and Q5.5
Ident. no.: 6945013- Mounting bracket
- Stainless steel: VA 1.4401

General data
EAN | 4047101388503 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8305200000 |
Country of origin | US |
Weight | 2 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Rectangular sensors |
Construction size | 16.2 x 9 x 3.5 mm |
Housing material | Metal, 1.4401 (AISI 316) |