Product BI15-CP40-FZ3X2-B3131
Inductive Sensor
Ident. no.: 1341094- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT-GF30-VO
- High-luminance corner LEDs
- Optimum view of operating voltage and switching state from any position
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- 1/2" male connector
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 114 x 40 x 40 mm, CP40 |
Rated switching distance | 15 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | Connection programmable, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Connector, 1/2″ |
Housing material | Plastic, PBT-GF30-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |