Product BSS-CP40
Mounting Accessories
Mounting Clamp
Ident. no.: 6901318- Mounting clamps for 40 x 40 mm sensors
- Plastic, polypropylene

General data
| EAN | 4047101246452 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 70 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Rectangular sensors, Read/write heads |
| Construction size | 30 x 69.5 x 57 mm |
| Housing material | Plastic, PP, Green |

