Product BSS-SPV5
Mounting Accessories
Weld-On Plate for Mounting Clamps
Ident. no.: 6901324- Weld-On Plate for Mounting Clamps
- Material: Metal, ST 37

General data
| EAN | 4047101246513 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 81 g |
Technical Data
| Accessory type | Accessories for mounting clamps |
| For use with | Inductive sensors Rectangular sensors, Read/write heads |
| Construction size | 30 x 100 mm |
| Housing material | Metal, ST 37 |

