Product BI15-CP40-FZ3X2/F2-S10
Inductive Sensor
Shifted Oscillation Frequency F2
Ident. no.: 13835- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Large coverage
- Shifted oscillator frequency F2
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NC/NO programmable
- Terminal chamber
General data
EAN | 4047101068177 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 231 g |
Technical Data
Design | Rectangular |
Construction size | 114 x 40 x 40 mm, CP40 |
Rated switching distance | 15 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | Connection programmable, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |