Product RU40U-M18MS-LFX-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 1610019- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Temperature compensation
- Blind zone: 2.5 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- Frequency output 240…1600 Hz (60…400 Hz)
- Frequency range selectable via FS control line (see functional principle)
General data
EAN | 4047101379150 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 71 g |
Technical Data
Function | Proximity |
Operating mode | Time of Flight |
Design | Threaded barrel |
Construction size | M18 x 1 |
Radiation direction | side |
Range | 25…400 mm |
Resolution | 0.5 mm |
Operating voltage | 15…30 VDC |
Output function | Frequency |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Special features | Compact |
Data Sheets
Product Catalog
Product Catalog Pages
Functional accessories
IM21-14-CDTRI
Rotation speed monitor with display indication, freely parametrizable monitoring functions, start-up bypass, interlock function, pulse output, current output |
7505650 | |
IM12-FI01-2SF-2I-C0/24VDC | 7580229 | |
IM12-FI01-1SF-1I1R-C0/24VDC | 7580225 |