Product IM21-14-CDTRI
Rotation speed monitor
1-channel
Ident. no.: 7505650- Monitoring of limit values and ranges according to over/underrange
- Operating range 0.06 … 600000 min-1
- Connection of sensors acc. to EN 60947‐5‐6 (NAMUR), 3-wire sensors and external power supplies
- Pulse output
- Parameterized via PC (FDT/DTM), front-panel switch and HART
- Ring buffer for up to 8000 measured values
- Display
- Complete galvanic isolation
- Input reverse-polarity protected
- TR CU

General data
| EAN | 4047101116410 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 247 g |
Technical Data
| Signal type | Frequency input |
| Device type | Rotation speed monitor |
| Ex version | no |
| Approvals | TR CU |
| Nominal voltage | Wide voltage range |
| Number of channels | 1 |
| Digital output | Relay and transistor output |
| Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Mounting accessories
|
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |
|
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 |
|
IM-CC-5X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 27 mm overall width); includes: 4 pcs. of 5-pin black terminals |
7541219 |
Connectivity accessories
|
IM-SC-5X4BK
Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals. |
7541217 |

