Product BI2-Q5.5-AG6X-0.2-RS4.22T
Inductive Sensor
Ident. no.: 16131852- Rectangular, height 5.5 mm
- Active face on top
- Plastic, PP
- DC 2-wire, 10…30 VDC
- Polarized version
- NO contact
- Cable connection
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 28 x 8 x 5.5 mm, Q5.5 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 1.0 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Plastic, PP-GF20 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Mounting accessories
MW-Q4.7/Q5.5
Mounting bracket for rectangular Q4.7 or Q5.5; material VA 1.4401 |
6945013 |