Product BCF5-S18-AP4X/S90
Capacitive Sensor
Ident. no.: 2503014- M18 × 1 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- Cable connection
General data
EAN | 4047101089059 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 105 g |
Technical Data
Function | For highly viscous media |
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 5 mm |
Output function | NO contact, PNP |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PA12-GF30, PEI |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |
Data Sheets
Approval/Declaration
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Product Overview
Mounting accessories
BS 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69471 | |
BSN 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69472 | |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 | |
MAP-M18
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950012 |