Product BSN 18
Mounting Accessories
Mounting Clamp
Ident. no.: 69472- Fixing clamp M18 x 1
- Plastic PBT-GF20

General data
| EAN | 4047106134068 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | DE |
| Weight | 38 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors, Read/write heads |
| Construction size | 20 x 40 x 32 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, PBT-GF20 |

