Product BI5-GT18-ADZ30X2
Inductive Sensor
Ident. no.: 4255090- Threaded barrel, M18 x 1
- Brass, PTFE-coated
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- Cable connection
General data
EAN | 4047101018691 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | US |
Weight | 150 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 5 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Metal, CuZn, PTFE-coated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |