Product BSS-18
Mounting Accessories
Mounting Clamp
Ident. no.: 6901320- Mounting accessories for M18 x1 threaded barrel sensors
- Plastics, polypropylene

General data
| EAN | 4047101246476 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 37 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors, Read/write heads |
| Construction size | 30 x 40.5 x 32 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, PP, Green |

