Product BI15U-CK40-ADZ30X2-B1131/S949
Inductive Sensor
Ident. no.: 4280012- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- Male connector, stainless steel A2 1.4301 (AISI 304)
- Only use the included plastic clip BS4-CK40
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- 7/8" male connector
General data
EAN | 4047101202670 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 161 g |
Technical Data
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CK40 |
Rated switching distance | 15 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.010 kHz |
Electrical connection | Connector, 7/8″ |
Housing material | Plastic, PBT-GF20-V0, Black |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |
Data Sheets
Catalog (CAT)
Product Flyer
Quick Start Guide
Mounting accessories
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |