Product  BI20-CA40-ADZ30X2-B3131/S34 W/BS2.1

Inductive Sensor

Resistant to Magnetic Fields

Ident. no.: 4283590
    • Rectangular, height 40 mm
    • Variable orientation of active face in 5 directions
    • Sensor housing GD-ALSI 12
    • Plastic, PA6-GF30
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • NO contact
    • 1/2" male connector
#

Mounting accessories

6901318

Select Country

Turck worldwide

to top