Product BI5-G18-AZ3X-0.2-SB3T
Inductive Sensor
Ident. no.: 4330496- M18 × 1 threaded barrel
- Chrome-plated brass
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO Contact
- Pigtail with male end ½”
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 5 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Cable with connector, 1/2″ |
Cable length (L) | 2.0 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD STP File
Catalog (CAT)
Individual data sheet
Mounting accessories
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |