Product NI3.5-Q5.5-AP6X-0.2-RS4T/S1764
Inductive Sensor
With Weldguard® coating and Viton/Fiberglass sleeving
Ident. no.: 4417056- Rectangular, height 5.5 mm
- Active face on top
- Plastic, PP
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M12 x 1
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 1000 g |
Technical Data
Design | Rectangular |
Construction size | 28 x 8 x 5.5 mm, Q5.5 |
Rated switching distance | 3.5 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 2.0 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Plastic, PP-GF20 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | weldguard® |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Mounting accessories
MW-Q4.7/Q5.5
Mounting bracket for rectangular Q4.7 or Q5.5; material VA 1.4401 |
6945013 |