Product NI3-G08-AN6X-H1341
Inductive Sensor
Ident. no.: 4602704- Threaded barrel, M8 x 1
- Stainless steel, 1.4404
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector
General data
EAN | 4047101153149 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 24 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 3 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 3.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, 1.4404 (AISI 316L) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |